Reflective SPDT GaN High Power PIN Diode Switch Operating from 500 MHz to 6 GHz Up to 100 Watts (+50 dBm), 100ns and N with Heatsink
Product ID:
PE71S1108
Pricing
| Quantity | Price |
| 1-4 | $3,140.00 |
| 5-9 | $3,014.40 |
| 10-24 | $2,888.80 |
| 25-99 | $2,763.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | Reflective |
| Minimum Frequency | 500 MHz |
| Maximum Frequency | 6 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power | 100 Watts |
| Maximum Input VSWR | 1.6:1 |
| Maximum Insertion Loss | 1.5 dB |
| Minimum Isolation | 35 dB |
Description
Reflective SPDT GaN High Power PIN Diode Switch Operating from 500 MHz to 6 GHz Up to 100 Watts (+50 dBm), 100ns and N with Heatsink
PE71S1108 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses N connectors at 50 Ohm. This N PIN diode Reflective switch has a minimum frequency of 500 MHz and a maximum frequency of 6 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 250 ns and a maximum input power of 100 Watts (+50 dBm ).
Insertion loss maximum of this N Reflective switch is 1.5 dB with an isolation minimum of 35 dB. Reflective PIN diode radio frequency switch PE71S1108 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective N coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table