Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reflective SPDT PIN Diode Switch Operating From 1 GHz to 6 GHz Up to 50 Watt (+47 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5011

Pricing

QuantityPrice
1-4$5,200.00
5-9$4,992.00
10-24$4,784.00
25-99$4,576.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency1 GHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input VSWR1.5:1
Maximum Insertion Loss1.2 dB
Minimum Isolation55 dB

Description