In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SPDT PIN Diode Switch Operating From 100 MHz to 67 GHz Up to +27 dBm and 1.85mm

Product ID: PE71S2025

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series1.85mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency100 MHz
Maximum Frequency67 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Insertion Loss7.5 dB
Minimum Isolation20 dB

Description

SPDT PIN Diode Switch Operating From 100 MHz to 67 GHz Up to +27 dBm and 1.85mm

PE71S2025 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses 1.85mm connectors at 50 Ohm. This 1.85mm PIN diode Reflective switch has a minimum frequency of 100 MHz and a maximum frequency of 67 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.5 Watts (+27 dBm ).

Insertion loss maximum of this 1.85mm Reflective switch is 7.5 dB with an isolation minimum of 20 dB. Reflective PIN diode radio frequency switch PE71S2025 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective 1.85mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.