Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reflective SPDT PIN Diode Switch Operating From 50 MHz to 700 MHz Up to 100 Watt (+50 dBm) and Field Replaceable SMA with Heatsink

Product ID: PE71S5009

Pricing

QuantityPrice
1-4$7,290.00
5-9$6,998.40
10-24$6,706.80
25-99$6,415.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignReflective
Minimum Frequency50 MHz
Maximum Frequency700 MHz
Impedance50 Ohm
Maximum Input VSWR1.7:1
Maximum Insertion Loss1.1 dB
Minimum Isolation60 dB

Description