Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SPI PLL Frequency Synthesizer, 5.5 - 10.5 GHz, +19 dBm Pout, 10 MHz Reference, +3.3 Vdc and SMA output

Product ID: PE11S1001
Product discontinued.
Search for alternative Synthesizers or contact us.

Key Specifications

Key Specifications.
DesignSPI
ModeInteger/Fractional
ReferenceExternal
Min Frequency5.5 GHz
Max Frequency10.5 GHz
Phase Noise @ 1kHz Offset, Typ-85 dBc/Hz
Supply Voltage 1, Typ3.6 V
Supply Current 1, Typ100 mA
Output Power, Min19 dBm
Control/Tuning InterfaceSerial, TTL
Reference Input Connector SeriesSMA
Reference Input Connector GenderFemale

Description