Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Spring barrel N-Type Antenna Connector RG58

Product ID: PEANCM1000

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Description

Spring barrel N-Type Antenna Connector RG58

Pasternack’s PEANCM1000 is a spring barrel N-type antenna connector for RG58-series cable. The N-type connector is specifically designed to be used for antenna mounting in high vibrative environments. This high-quality antenna connector is made of 304 stainless steel material.

The PEANCM1000 antenna connector from Pasternack can withstand temperatures ranging from -40 to 80 degrees C. This spring barrel N-type connector has a length of 6 inches, a width of 2 inches, and a weight of 1.5 lbs.

Pasternack has one of the largest in-stock selections of N-type connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal antenna connector for your requirements.

Features

  • Heavy Duty 5.5mm Spring Barrel
  • N-Type Female to N-Type Female Connector
  • 12ft RG58 Cable
  • 1.5:1 VSWR
  • 10 Watt Max Input Power
  • Typical 3 dBi Gain

Applications

  • Unmanned Vehicles
  • Mobile Systems
  • Mining Equipment
  • Agricultural Equipment