Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
SSMA Female Bulkhead Mount Connector Solder Attachment .042 inch End Launch PCB
Product ID:
PE45405
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 92

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 26 GHz |
| Interface Type 1 | .042 inch End Launch |
Description
SSMA Female Bulkhead Mount Connector Solder Attachment .042 inch End Launch PCB
PE45405 SSMA female bulkhead pcb connector has an interface type of .042 inch end launch and a 50 Ohm impedance. Pasternack SSMA female bulkhead connector uses shield/contact solder as an attachment method. Our female SSMA pcb connector provides a minimum frequency of DC and a maximum frequency of 26 GHz.
The Pasternack SSMA female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SSMA pcb connector has a stainless steel body with gold plating. Our PE45405 SSMA connector uses beryllium copper contact and a gold plating material. This SSMA female bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack female SSMA bulkhead connector will ship the same day as purchased. Our bulkhead SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table