Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMA Female Bulkhead Mount Connector Solder Attachment .062 inch End Launch PCB

Product ID: PE45406

Pricing

QuantityPrice
1-24$63.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency26 GHz
Interface Type 1.062 inch End Launch

Description

SSMA Female Bulkhead Mount Connector Solder Attachment .062 inch End Launch PCB

PE45406 SSMA female bulkhead pcb connector has an interface type of .062 inch end launch and a 50 Ohm impedance. Pasternack SSMA female bulkhead connector uses shield/contact solder as an attachment method. Our female SSMA pcb connector provides a minimum frequency of DC and a maximum frequency of 26 GHz.

The Pasternack SSMA female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SSMA pcb connector has a stainless steel body with gold plating. Our PE45406 SSMA connector uses beryllium copper contact and a gold plating material. This SSMA female bulkhead pcb RF connector is RoHS and REACH compliant.

This Pasternack female SSMA bulkhead connector will ship the same day as purchased. Our bulkhead SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.