SSMA Female 4 Hole Flange to SSMA Female 4 Hole Flange Cable Using Tinned RG405 Coax
Product ID:
PE3W09574
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SSMA |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | 4 Hole Flange |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SSMA |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Stainless Steel |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405TN |
| RF Cable Type | RG405 Tinned |
| RF Cable Impedance | 50 Ohm |
Description
SSMA Female 4 Hole Flange to SSMA Female 4 Hole Flange Cable Using Tinned RG405 Coax
Radio frequency assembly SSMA female 4 hole flange to SSMA female 4 hole flange cable using tinned RG405 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SSMA female 4 hole flange to SSMA female 4 hole flange cable using tinned RG405 coax, SSMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMA to SSMA cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SSMA 4 hole flange cable connection on one end and SSMA 4 hole flange cable connection on the other. Our SSMA to SSMA cable assemblies have a female gender on end 1 and female on end 2. PE3W09574 can also be known as a SSMA jack to SSMA jack cable assembly and will be shipped same-day as it is purchased.
SSMA jack to SSMA jack cable assembly PE3W09574 is built with RG405 tinned which is a semi-rigid coax type. The Pasternack semi-rigid SSMA cable assembly is manufactured with SSMA to SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SSMA female 4 hole flange to SSMA female 4 hole flange cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
SSMA jack 4 hole flange to SSMA jack 4 hole flange cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMA to SSMA cable assembly for quick shipment worldwide. Variations of SSMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMA female 4 hole flange to SSMA female 4 hole flange cable using tinned RG405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table