Precision SSMA Female to 7mm Adapter
Product ID:
PE9356
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 7mm |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Stainless Steel |
| Connector Body Plating 2 | Gold |
Description
Precision SSMA Female to 7mm Adapter
SSMA adapter PE9356 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SSMA to 7mm adapter is a between series coaxial adapter design. This 50 Ohm SSMA adapter is precision manufactured to RF components industry specifications.
SSMA female to 7mm sexless adapter is one of the many RF components that ship same day as they are ordered. PE9356 female SSMA to sexless 7mm adapter has a straight body. This Pasternack straight SSMA coax adapter is a in-line RF adapter.
Our female SSMA to sexless 7mm adapter PE9356 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This SSMA to 7mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table