Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SSMA Female Bulkhead to Black FAKRA Jack Cable Using RG174 Coax with HeatShrink

Product ID: PE3W14902/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44388RG174A/UPE44646AKitBOM Datasheet

SSMA Female Bulkhead to Black FAKRA Jack Cable Using RG174 Coax with HeatShrink

PE3W14902/HS is a SSMA female bulkhead to FAKRA jack cable using RG174 coax. This Pasternack SSMA female bulkhead to FAKRA jack cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm FAKRA for connector 2.

Our female SSMA bulkhead to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14902/HS SSMA female bulkhead to FAKRA jack cable assembly is constructed with RG174 coax.