Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SSMA Female to SMA Female Cable Using RG316-DS Coax

Product ID: PE3W05431

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44422RG316-DSPE4416KitBOM Datasheet

SSMA Female to SMA Female Cable Using RG316-DS Coax

PE3W05431 is a SSMA female to SMA female cable using RG316-DS coax. This Pasternack SSMA female to SMA female cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SSMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05431 SSMA female to SMA female cable assembly is constructed with RG316-DS coax.