SSMA Female to SSMA Female Adapter
Product ID:
PE9192
Pricing
| Quantity | Price |
| 1-24 | $119.99 |
| 25-49 | $113.99 |
| 50-99 | $107.99 |
| 100-249 | $103.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SSMA |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Frequency, Min | DC |
| Frequency, Max | 25 GHz |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Mount Method 2 | None |
Description
SSMA Female to SSMA Female Adapter
SSMA adapter PE9192 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SSMA to SSMA adapter is a in-series coaxial adapter design. This 50 Ohm SSMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 25 GHz.
SSMA female to SSMA female adapter is one of the many RF components that ship same day as they are ordered. PE9192 female SSMA to female SSMA adapter has a straight body. This Pasternack straight SSMA coax adapter is a in-line RF adapter.
Our female SSMA to female SSMA adapter PE9192 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SSMA to SSMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table