Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Female Bulkhead to SSMB Plug Right Angle Cable Using RG316 Coax

Product ID: PE3W00903

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMA Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D HoleSSMB Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG179, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Data Icon
PE44388RG316/UPE4334KitBOM Datasheet

SSMA Female Bulkhead to SSMB Plug Right Angle Cable Using RG316 Coax

PE3W00903 is a SSMA female bulkhead to SSMB plug right angle cable using RG316 coax. This Pasternack SSMA female bulkhead to SSMB plug right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMB for connector 2. SSMA to SSMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SSMA bulkhead to plug SSMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00903 SSMA female bulkhead to SSMB plug right angle cable assembly is constructed with RG316 coax.