Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMA Female Bulkhead Mount Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL, .177 inch D Hole

Product ID: PE44429

Pricing

QuantityPrice
1-24$47.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Interface Type 1PE-047SR
Interface Type 2PE-SR047AL
Interface Type 3PE-SR047FL

Description

SSMA Female Bulkhead Mount Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL, .177 inch D Hole

PE44429 SSMA female bulkhead coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack SSMA female bulkhead connector uses shield/contact solder/solder as an attachment method.

The Pasternack SSMA coaxial connector has a brass body with gold plating. This SSMA female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female SSMA bulkhead connector will ship the same day as purchased. Our bulkhead SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.