SSMA Female Connector Solder Attachment 4 Hole Flange Mount for PE-047SR, PE-SR047AL, PE-SR047FL, .232 inch Hole Spacing
Product ID:
PE44438
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | PE-047SR |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-SR047FL |
Description
SSMA Female Connector Solder Attachment 4 Hole Flange Mount for PE-047SR, PE-SR047AL, PE-SR047FL, .232 inch Hole Spacing
PE44438 SSMA female 4 hole flange coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack SSMA female 4 hole flange connector uses shield/contact solder/solder as an attachment method.
The Pasternack SSMA female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack SSMA coaxial connector has a stainless steel body with gold plating. This SSMA female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female SSMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table