SSMA Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405
Product ID:
PE44387
Pricing
Quantity | Price |
1-24 | $38.59 |
25-49 | $36.66 |
50-99 | $34.73 |
100-249 | $33.19 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 40

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SSMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 26 GHz |
Interface Type 1 | PE-SR405AL |
Interface Type 2 | PE-SR405FL |
Interface Type 3 | PE-SR405FLJ |
Interface Type 4 | RG405 |
Description
SSMA Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405
PE44387 SSMA female coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405 and a 50 Ohm impedance. Pasternack SSMA female connector uses shield/contact solder/solder as an attachment method. Our female SSMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 26 GHz.
The Pasternack SSMA female coaxial connector has a PTFE dielectric type. The Pasternack SSMA coaxial connector has a brass body with gold plating. Our PE44387 SSMA connector uses beryllium copper contact. This SSMA female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female SSMA connector will ship the same day as purchased. Our SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.