Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMA Female Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .232 inch Hole Spacing

Product ID: PE44434

Pricing

QuantityPrice
1-24$23.39

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 174
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Pin

Description

SSMA Female Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .232 inch Hole Spacing

PE44434 SSMA female 4 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SSMA female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SSMA female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SSMA terminal connector has a stainless steel body with gold plating. This SSMA female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female SSMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.