Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Female Connector Solder Attachment 2 Hole Flange Mount Solder Cup Terminal, .328 inch Hole Spacing

Product ID: PE44395

Pricing

QuantityPrice
1-24$90.99
25-49$86.44
50-99$81.89
100-249$78.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Interface Type 1Solder Cup

Description

SSMA Female Connector Solder Attachment 2 Hole Flange Mount Solder Cup Terminal, .328 inch Hole Spacing

PE44395 SSMA female 2 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SSMA female 2 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SSMA female 2 hole flange terminal connector has a PTFE dielectric type. The Pasternack SSMA terminal connector has a passivated stainless steel body. Our PE44395 SSMA connector uses beryllium copper contact. This SSMA female 2 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female SSMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SSMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.