SSMA Male to BNC Female Cable Using RG178 Coax
Product ID:
PE3W02009
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SSMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4199.jpg) | ![](/images/product/medium/RG178B-U.jpg) | ![](/images/product/medium/PE4389.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4199 | RG178B/U | PE4389 | KitBOM Datasheet |
---|
SSMA Male to BNC Female Cable Using RG178 Coax
PE3W02009 is a SSMA male to BNC female cable using RG178 coax. This Pasternack SSMA male to BNC female cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm BNC for connector 2.
Our male SSMA to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02009 SSMA male to BNC female cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.