Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to BNC Male Cable Using RG174 Coax

Product ID: PE3C3471

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

SSMA Male Right Angle to BNC Male Cable Using RG174 Coax

PE3C3471 is a SSMA male right angle to BNC male cable using RG174 coax. This Pasternack SSMA male right angle to BNC male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm BNC for connector 2. SSMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3471 SSMA male right angle to BNC male cable assembly is constructed with RG174 coax.