Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male to BNC Male Cable Using RG188 Coax

Product ID: PE3C3389

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

SSMA Male to BNC Male Cable Using RG188 Coax

PE3C3389 is a SSMA male to BNC male cable using RG188 coax. This Pasternack SSMA male to BNC male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SSMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3389 SSMA male to BNC male cable assembly is constructed with RG188 coax and the maximum VSWR is 1.4:1.