Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male to N Male Cable Using PE-SR405FL Coax

Product ID: PE3C3072

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

SSMA Male to N Male Cable Using PE-SR405FL Coax

PE3C3072 is a SSMA male to N type male cable using PE-SR405FL coax. This Pasternack SSMA male to type N male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm type N for connector 2.

Our male SSMA to male type N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3072 SSMA male to N type male cable assembly is constructed with PE-SR405FL coax.