Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to BNC Male Right Angle Cable Using RG188-DS Coax

Product ID: PE3W14980

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44418RG188-DSPE4396KitBOM Datasheet

SSMA Male Right Angle to BNC Male Right Angle Cable Using RG188-DS Coax

PE3W14980 is a SSMA male right angle to BNC male right angle cable using RG188-DS coax. This Pasternack SSMA male right angle to BNC male right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm BNC for connector 2. SSMA right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14980 SSMA male right angle to BNC male right angle cable assembly is constructed with RG188-DS coax.