In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMA Male to SMA Female Bulkhead Cable Using RG405 Coax

Product ID: PE3W08457

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44383RG405/UPE4119KitBOM Datasheet

SSMA Male to SMA Female Bulkhead Cable Using RG405 Coax

PE3W08457 is a SSMA male to SMA female bulkhead cable using RG405 coax. This Pasternack SSMA male to SMA female bulkhead cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SSMA to female SMA bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08457 SSMA male to SMA female bulkhead cable assembly is constructed with RG405 coax.