Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to SMA Male Right Angle Cable Using RG316 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE38207LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100SMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchData Icon
PE44378RG316/UPE4009KitBOM Datasheet

SSMA Male Right Angle to SMA Male Right Angle Cable Using RG316 Coax with HeatShrink, LF Solder, RoHS

PE38207LF/HS is a SSMA male right angle to SMA male right angle cable using RG316 coax. This Pasternack SSMA male right angle to SMA male right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SMA for connector 2. SSMA right angle to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38207LF/HS SSMA male right angle to SMA male right angle cable assembly is constructed with RG316 coax.