Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to SMC Plug Right Angle Cable Using RG316 Coax

Product ID: PE3W08739

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44378RG316/UPE4051KitBOM Datasheet

SSMA Male Right Angle to SMC Plug Right Angle Cable Using RG316 Coax

PE3W08739 is a SSMA male right angle to SMC plug right angle cable using RG316 coax. This Pasternack SSMA male right angle to SMC plug right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SMC for connector 2. SSMA right angle to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to plug SMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08739 SSMA male right angle to SMC plug right angle cable assembly is constructed with RG316 coax.