Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to SSMA Male Cable Using PE-047SR Coax

Product ID: PE3W11969

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44421PE-047SRPE44441KitBOM Datasheet

SSMA Male Right Angle to SSMA Male Cable Using PE-047SR Coax

PE3W11969 is a SSMA male right angle to SSMA male cable using PE-047SR coax. This Pasternack SSMA male right angle to SSMA male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2. SSMA right angle to SSMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to male SSMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11969 SSMA male right angle to SSMA male cable assembly is constructed with PE-047SR coax.