Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male to SSMA Male Cable 60 Inch Length Using RG178 Coax

Product ID: PE33762-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$96.29
25-49$91.48
50-99$86.66
100-249$82.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length60 inches

Description

SSMA Male to SSMA Male Cable 60 Inch Length Using RG178 Coax

The PE33762-60 is a SSMA male to male cable assembly designed for RG178B/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where compact SSMA interfaces and flexible coax are needed between compatible devices. Brass connector bodies, gold-plated contacts, Teflon dielectrics, and an FEP jacket support reliable signal transfer in flexible routing paths.

Pasternack RF coax cable assembly is built with SSMA cable connection on one end and SSMA cable connection on the other. Our SSMA to SSMA cable assemblies have a male gender on end 1 and male on end 2. This SSMA to SSMA cable is a male to male coax assembly, PE33762-60, can also be known as a SSMA plug to SSMA plug cable assembly and will be shipped same-day as it is purchased.

SSMA plug to SSMA plug cable assembly PE33762-60 is built with RG178 which is a flexible coax type. The Pasternack flexible SSMA cable assembly is manufactured with SSMA to SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SSMA male to SSMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SSMA plug to SSMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMA to SSMA cable assembly for quick shipment worldwide. Variations of SSMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMA male to SSMA male cable 60 inch length using RG178 coax.

Frequently Asked Questions

What is the PE33762-60 SSMA cable assembly used for?

The PE33762-60 is a SSMA male to SSMA male cable assembly used to connect compatible 50 Ohm RF interfaces. It uses RG178B/U flexible coax, straight connectors, brass bodies, gold-plated contacts, Teflon dielectrics, and an FEP jacket. Engineers use it in RF and electronic system integration when compact SSMA connections are needed between modules or instruments. It is useful on benches and inside assemblies where flexible cable routing helps simplify interconnect layout without changing connector series.

When would I choose a SSMA male to SSMA male cable like PE33762-60?

The PE33762-60 is a good choice when both connection points use SSMA female interfaces in a 50 Ohm RF path. It combines straight SSMA male connectors with RG178B/U flexible coax, which helps in compact assemblies and direct cable runs. Engineers select it for bench interconnects, subsystem links, and electronics packaging that need small SSMA terminations. It is especially practical when maintaining the same connector series on both ends reduces adapter count and supports cleaner integration.

Is the PE33762-60 suitable for compact RF assemblies?

The PE33762-60 is suitable for compact RF assemblies because it uses SSMA connectors and flexible RG178B/U coax. Its straight connector geometry, brass connector bodies, Teflon dielectric, and FEP jacket support installation in dense electronic layouts. Designers use it where small SSMA interfaces must be linked without moving to a larger connector format. This makes it useful for internal routing, module interconnects, and prototype builds that require consistent 50 Ohm cable assemblies.

What makes RG178B/U coax useful in the PE33762-60 cable assembly?

RG178B/U coax makes the PE33762-60 useful when a flexible 50 Ohm cable is needed between two SSMA interfaces. In this assembly, the cable is paired with straight SSMA male connectors, gold-plated contacts, Teflon dielectric, and an FEP jacket. Engineers use that combination for compact electronic systems, test connections, and general RF integration where routing flexibility matters. It supports installations that need a smaller coaxial cable style while keeping the connection in the SSMA series.