Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male Right Angle to SSMA Male Right Angle Cable 60 Inch Length Using RG178 Coax

Product ID: PE36572-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$185.99
25-49$176.69
50-99$167.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length60 inches

Description

SSMA Male Right Angle to SSMA Male Right Angle Cable 60 Inch Length Using RG178 Coax

The PE36572-60 is a SSMA male right angle to SSMA male right angle cable designed for RG178B/U coax, offering 50 Ohm impedance. It supports RF routing in compact electronic assemblies where right-angle connectors help manage cable paths and interface clearance. Brass connector bodies, gold-plated contacts, Teflon dielectrics, and an FEP jacket support reliable interconnect performance in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle SSMA cable connection on one end and right angle SSMA cable connection on the other. Our right angle SSMA to right angle SSMA cable assemblies have a male gender on end 1 and male on end 2. This SSMA to SSMA cable is a male to male coax assembly, PE36572-60, can also be known as a right angle SSMA plug to right angle SSMA plug cable assembly and will be shipped same-day as it is purchased.

SSMA plug to SSMA plug cable assembly PE36572-60 is built with RG178 which is a flexible coax type. The Pasternack flexible SSMA cable assembly is manufactured with right angle SSMA to right angle SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SSMA right angle male to SSMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SSMA right angle plug to SSMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMA to SSMA cable assembly for quick shipment worldwide. Variations of SSMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMA male right angle to SSMA male right angle cable 60 inch length using RG178 coax.

Frequently Asked Questions

What is the PE36572-60 RF cable assembly used for?

The PE36572-60 is an in-series SSMA cable assembly used to connect two SSMA interfaces in compact RF and electronic systems. It features male right-angle connectors on both ends, RG178B/U flexible coax, and 50 Ohm impedance throughout the assembly. Engineers use it when straight connectors would create clearance issues inside enclosures, prototypes, or tightly packed module layouts. Its flexible construction and right-angle ends make it useful for internal routing, service loops, and organized cable management around nearby components.

When should I use a right-angle SSMA cable instead of a straight cable?

A right-angle SSMA cable like the PE36572-60 is useful when port access is limited and straight connectors would extend too far outward. This assembly uses right-angle connectors on both ends, which helps manage bend direction and preserve usable space near interfaces. Engineers often choose it for compact housings, rack-mounted electronics, and dense subassemblies where cable exit angle affects installation. It is also helpful during prototype work when cleaner routing reduces mechanical interference with boards, shields, and adjacent RF hardware.

Is PE36572-60 compatible with standard SSMA interfaces?

The PE36572-60 is built with standard-polarity SSMA male connectors for use with mating SSMA female interfaces in 50 Ohm systems. Both ends use the SSMA series, standard connection method, and standard polarity, matching common in-series SSMA interconnect requirements. Engineers use this type of assembly to link compatible ports on RF modules, test fixtures, and embedded electronic assemblies. Compatibility still depends on the mating jack interface, available clearance, and whether the equipment is designed around 50 Ohm SSMA connections.

Why is RG178B/U coax used in the PE36572-60 assembly?

The PE36572-60 uses RG178B/U coax because it provides a flexible cable format for compact RF routing and interconnect management. This assembly also pairs that cable with an FEP jacket, Teflon dielectrics, and 50 Ohm SSMA connectors on both ends. Engineers often select this construction for short internal cable paths where flexibility and connector orientation matter more than bulkier cable designs. It is well suited for electronics packaging, benchtop builds, and assemblies that need controlled routing through constrained mechanical spaces.