Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male to SSMA Male Cable 72 Inch Length Using RG316 Coax

Product ID: PE33071-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length72 inches

Description

SSMA Male to SSMA Male Cable 72 Inch Length Using RG316 Coax

The PE33071-72 is a SSMA male to male RF cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where straight SSMA interfaces are needed between compact assemblies and bench setups. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support stable electrical performance, while FEP jacketed RG316/U handles -55°C to 165°C.

Pasternack RF coax cable assembly is built with SSMA cable connection on one end and SSMA cable connection on the other. Our SSMA to SSMA cable assemblies have a male gender on end 1 and male on end 2. This SSMA to SSMA cable is a male to male coax assembly, PE33071-72, can also be known as a SSMA plug to SSMA plug cable assembly and will be shipped same-day as it is purchased.

SSMA plug to SSMA plug cable assembly PE33071-72 is built with RG316 which is a flexible coax type. The Pasternack flexible SSMA cable assembly is manufactured with SSMA to SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SSMA male to SSMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SSMA plug to SSMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMA to SSMA cable assembly for quick shipment worldwide. Variations of SSMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMA male to SSMA male cable 72 inch length using RG316 coax.

Frequently Asked Questions

What is the PE33071-72 SSMA cable assembly used for?

The PE33071-72 is a SSMA male to SSMA male cable assembly used to connect two SSMA female RF interfaces. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz with 1.4:1 maximum VSWR. Engineers use it in compact RF modules, bench setups, and embedded electronics where straight SSMA terminations simplify routing. This configuration helps maintain a continuous in-series connection when equipment requires a flexible cable instead of a rigid adapter.

When would I choose an SSMA male-to-male cable instead of an adapter?

An SSMA male-to-male cable like the PE33071-72 is the right choice when connected ports need separation and flexible routing. Unlike a rigid adapter, it uses RG316/U coax to bridge distance between SSMA interfaces while maintaining 50 Ohm performance. Engineers often choose this approach inside compact housings, between stacked assemblies, or across bench instruments with limited alignment tolerance. The flexible construction also reduces strain on mating ports when direct adapter attachment would place mechanical stress on the equipment.

Is the PE33071-72 suitable for general RF system integration?

The PE33071-72 is suitable for general RF system integration where SSMA interfaces, 50 Ohm impedance, and DC to 3 GHz operation are required. Its straight SSMA male connectors on both ends create a simple in-series interconnect for modules, subsystems, and test assemblies. RG316/U flexible coax and an FEP jacket support routing through tighter spaces while handling temperatures from -55°C to 165°C. This makes the cable useful in electronics packaging, lab development, and other installations that need compact RF connectivity.

What connector and cable materials are used in the PE33071-72?

The PE33071-72 uses brass connector bodies, brass contacts with gold plating, PTFE dielectric, and an FEP jacket over RG316/U coax. These materials support reliable mating, electrical insulation, and flexible cable routing in compact RF assemblies. Engineers select constructions like this for bench interconnects and embedded electronics because the cable needs both electrical continuity and installation flexibility. The combination aligns well with everyday RF integration tasks that require SSMA terminations and stable 50 Ohm transmission characteristics.