Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMA Male Connector Solder (Without Contact) Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405

Product ID: PE44382

Pricing

QuantityPrice
1-24$18.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 31
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder (Without Contact)
Mount MethodNone
Interface Type 1PE-SR405AL
Interface Type 2PE-SR405FL
Interface Type 3PE-SR405FLJ
Interface Type 4RG405

Description

SSMA Male Connector Solder (Without Contact) Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405

PE44382 SSMA male coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405 and a 50 Ohm impedance. Pasternack SSMA male connector uses shield/contact solder (without contact) as an attachment method.

The Pasternack SSMA male coaxial connector has a PTFE dielectric type. The Pasternack SSMA coaxial connector has a brass body with gold plating. This SSMA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male SSMA connector will ship the same day as purchased. Our SSMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.