Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Connector Solder Attachment For RG188-DS, RG316-DS

Product ID: PE44417
Product discontinued.
Replaced with PE44416.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Interface Type 1RG188-DS
Interface Type 2RG316-DS

Description

SSMA Male Connector Solder Attachment For RG188-DS, RG316-DS

PE44417 SSMA male coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SSMA male connector uses shield/contact solder/solder as an attachment method.

The Pasternack SSMA coaxial connector has a brass body with nickel plating. This SSMA male coaxial RF connector is REACH compliant.

This Pasternack male SSMA connector will ship the same day as purchased. Our SSMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMA connector cable assemblies that will ship the same day as well.