In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMA Male Right Angle to TNC Female Bulkhead Cable Using RG405 Coax with HeatShrink, LF Solder

Product ID: PE3W05506LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44384RG405/UPE44714KitBOM Datasheet

SSMA Male Right Angle to TNC Female Bulkhead Cable Using RG405 Coax with HeatShrink, LF Solder

PE3W05506LF/HS is a SSMA male right angle to TNC female bulkhead cable using RG405 coax. This Pasternack SSMA male right angle to TNC female bulkhead cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm TNC for connector 2. SSMA right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to female TNC bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05506LF/HS SSMA male right angle to TNC female bulkhead cable assembly is constructed with RG405 coax.