Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male Right Angle to TNC Male Cable Using RG316 Coax with HeatShrink

Product ID: PE3W05954/HS
Product discontinued.
Replaced with PE3C7343/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100TNC Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Data Icon
PE44378RG316/UTC-100-TMKitBOM Datasheet

SSMA Male Right Angle to TNC Male Cable Using RG316 Coax with HeatShrink

PE3W05954/HS is a SSMA male right angle to TNC male cable using RG316 coax. This Pasternack SSMA male right angle to TNC male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm TNC for connector 2. SSMA right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA right angle to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05954/HS SSMA male right angle to TNC male cable assembly is constructed with RG316 coax.