Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Jack Bulkhead to N Female Cable Using RG188-DS Coax with HeatShrink

Product ID: PE3W15139/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMB Jack Bulkhead Connector Crimp/Solder Attachment For RG316-DS, RG188-DS, .126 inch D HoleFlexible RG188 Coax Cable Double Shielded with White PTFE JacketN Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44842RG188-DSPE45172KitBOM Datasheet

SSMB Jack Bulkhead to N Female Cable Using RG188-DS Coax with HeatShrink

PE3W15139/HS is a SSMB jack bulkhead to N female cable using RG188-DS coax. This Pasternack SSMB jack bulkhead to N female cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm N for connector 2.

Our jack SSMB bulkhead to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15139/HS SSMB jack bulkhead to N female cable assembly is constructed with RG188-DS coax.