SSMB Jack Bulkhead to SMP Female Right Angle Cable Using RG196 Coax with HeatShrink
Product ID:
PE3W07011/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SSMB |
| Connector 1 Gender | Jack |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG196A/U |
| RF Cable Type | RG196 |
| RF Cable Impedance | 50 Ohm |
Description
SSMB Jack Bulkhead to SMP Female Right Angle Cable Using RG196 Coax with HeatShrink
Radio frequency assembly SSMB jack bulkhead to SMP female right angle cable using RG196 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SSMB jack bulkhead to SMP female right angle cable using RG196 coax with heatshrink, SSMB cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMB to SMP cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SSMB bulkhead cable connection on one end and right angle SMP cable connection on the other. Our SSMB to right angle SMP cable assemblies have a jack gender on end 1 and female on end 2. PE3W07011/HS can also be known as a SSMB female to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.
SSMB female to SMP jack cable assembly PE3W07011/HS is built with RG196 which is a flexible coax type. The Pasternack flexible SSMB cable assembly is manufactured with SSMB to right angle SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SSMB jack bulkhead to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W07011/HS can also be used in the other direction and will be right angle SMP female to SSMB jack bulkhead cable assembly if the opposite connectivity is required.
SSMB female bulkhead to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMB to SMP cable assembly for quick shipment worldwide. Variations of SSMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMB jack bulkhead to SMP female right angle cable using RG196 coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table