Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Jack Bulkhead to SMA Male Right Angle Cable 12 Inch Length Using LMR-100 Coax with HeatShrink, LF Solder

Product ID: PE3W05737LF/HS-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$80.99
25-49$76.94
50-99$72.89
100-249$69.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 68
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length12 inches

Description

SSMB Jack Bulkhead to SMA Male Right Angle Cable 12 Inch Length Using LMR-100 Coax with HeatShrink, LF Solder

Radio frequency assembly SSMB jack bulkhead to SMA male right angle cable 12 inch length using LMR-100 coax with heatshrink, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMB jack bulkhead to SMA male right angle cable 12 inch length using LMR-100 coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMB to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with SSMB bulkhead cable connection on one end and right angle SMA cable connection on the other. Our SSMB to right angle SMA cable assemblies have a jack gender on end 1 and male on end 2. This SSMB to SMA cable is a jack to male coax assembly, PE3W05737LF/HS-12, can also be known as a SSMB female to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SSMB female to SMA plug cable assembly PE3W05737LF/HS-12 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SSMB cable assembly is manufactured with SSMB to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SSMB jack bulkhead to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05737LF/HS-12 can also be used in the other direction and will be right angle SMA male to SSMB jack bulkhead cable assembly if the opposite connectivity is required.

SSMB female bulkhead to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMB to SMA cable assembly for quick shipment worldwide. Variations of SSMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMB jack bulkhead to SMA male right angle cable 12 inch length using LMR-100 coax with heatshrink, LF solder.