SSMB Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG179, RG316, RG188, .126 inch D Hole
Product ID:
PE4336
Pricing
| Quantity | Price |
| 1-24 | $74.89 |
| 25-49 | $71.15 |
| 50-99 | $67.40 |
| 100-249 | $64.41 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 165

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMB |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | .100 inch |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG174 |
| Interface Type 4 | RG188 |
| Interface Type 5 | LMR-100 |
| Interface Type 6 | LMR-100A |
| Interface Type 7 | LMR-100A-FR |
| Interface Type 8 | PE-C100 |
| Interface Type 9 | PE-B100 |
Description
SSMB Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG179, RG316, RG188, .126 inch D Hole
PE4336 SSMB jack bulkhead coaxial connector has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR, PE-C100, PE-B100 and a 50 Ohm impedance. Pasternack SSMB jack bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack SSMB jack bulkhead coaxial connector has a PTFE dielectric type. The Pasternack SSMB coaxial connector has a brass body with gold plating. This SSMB jack bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SSMB bulkhead connector will ship the same day as purchased. Our bulkhead SSMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table