Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMB Jack Connector Solder Attachment 4 Hole Flange Mount Tab Terminal, .164 inch x .067 inch Hole Spacing

Product ID: PE44455

Pricing

QuantityPrice
1-24$11.79

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,551
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Tab

Description

SSMB Jack Connector Solder Attachment 4 Hole Flange Mount Tab Terminal, .164 inch x .067 inch Hole Spacing

PE44455 SSMB jack 4 hole flange terminal connector has an interface type of tab and a 50 Ohm impedance. Pasternack SSMB jack 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SSMB jack 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SSMB terminal connector has a brass body with gold plating. This SSMB jack 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SSMB 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SSMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.