Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

Product ID: PE4341

Pricing

QuantityPrice
1-24$38.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMB
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

SSMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

PE4341 SSMB jack right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SSMB jack connector uses shield/contact solder as an attachment method.

The Pasternack right angle SSMB jack pcb connector has a PTFE dielectric type. The Pasternack SSMB pcb connector has a brass body with gold plating. This SSMB jack right angle pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle jack SSMB connector will ship the same day as purchased. Our SSMB right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.