SSMB Jack Bulkhead Connector Solder Attachment Turret Terminal, .126 inch D Hole, Rear Mount
Product ID:
PE4338
Pricing
| Quantity | Price |
| 1-24 | $9.07 |
| 25-49 | $8.62 |
| 50-99 | $8.16 |
| 100-249 | $7.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 315

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMB |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Turret |
Description
SSMB Jack Bulkhead Connector Solder Attachment Turret Terminal, .126 inch D Hole, Rear Mount
PE4338 SSMB jack bulkhead terminal connector has an interface type of turret and a 50 Ohm impedance. Pasternack SSMB jack bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SSMB jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack SSMB terminal connector has a brass body with gold plating. This SSMB jack bulkhead terminal RF connector is REACH compliant.
This Pasternack jack SSMB bulkhead connector will ship the same day as purchased. Our bulkhead SSMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table