Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMB Jack Bulkhead Mount Connector Solder Attachment Turret Terminal, .126 inch D Hole, Front Mount

Product ID: PE4339

Pricing

QuantityPrice
1-24$6.52

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,149
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Turret

Description

SSMB Jack Bulkhead Mount Connector Solder Attachment Turret Terminal, .126 inch D Hole, Front Mount

PE4339 SSMB jack bulkhead terminal connector has an interface type of turret and a 50 Ohm impedance. Pasternack SSMB jack bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SSMB jack bulkhead terminal connector has a PTFE dielectric type. The Pasternack SSMB terminal connector has a brass body with gold plating. Our PE4339 SSMB connector uses brass contact. This SSMB jack bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SSMB bulkhead connector will ship the same day as purchased. Our bulkhead SSMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.