SSMB Jack Bulkhead to Straight Cut Lead Cable Using RG174 Coax
Product ID:
PE3C3089
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SSMB |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 |
Connector Series 2 | Straight Cut Lead |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG174A/U |
RF Cable Type | RG174 |
RF Cable Impedance | 50 |
Description
SSMB Jack Bulkhead to Straight Cut Lead Cable Using RG174 Coax
PE3C3089 is a SSMB jack bulkhead to Straight Cut Lead sexless cable using RG174 coax. This Pasternack SSMB jack bulkhead to Straight Cut Lead sexless cable assembly uses a 50 Ohm SSMB for connector 1 and a Straight Cut Lead for connector 2.
Our jack SSMB bulkhead to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3089 SSMB jack bulkhead to Straight Cut Lead sexless cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.