Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Plug Right Angle to N Female Cable Using RG188-DS Coax

Product ID: PE3W12203

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMB Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketN Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45162RG188-DSPE45172KitBOM Datasheet

SSMB Plug Right Angle to N Female Cable Using RG188-DS Coax

PE3W12203 is a SSMB plug right angle to N female cable using RG188-DS coax. This Pasternack SSMB plug right angle to N female cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm N for connector 2. SSMB right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMB right angle to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12203 SSMB plug right angle to N female cable assembly is constructed with RG188-DS coax.