SSMB Plug Right Angle to SMA Male Cable Using RG188-DS Coax , LF Solder
Product ID:
PE3W12908LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SSMB |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG188-DS |
| RF Cable Type | RG188-DS |
| RF Cable Impedance | 50 Ohm |
Description
SSMB Plug Right Angle to SMA Male Cable Using RG188-DS Coax , LF Solder
Radio frequency assembly SSMB plug right angle to SMA male cable using RG188-DS coax , LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SSMB plug right angle to SMA male cable using RG188-DS coax , LF solder, SSMB cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMB to SMA cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle SSMB cable connection on one end and SMA cable connection on the other. Our right angle SSMB to SMA cable assemblies have a plug gender on end 1 and male on end 2. PE3W12908LF can also be known as a right angle SSMB male to SMA plug cable assembly and will be shipped same-day as it is purchased.
SSMB male to SMA plug cable assembly PE3W12908LF is built with RG188-DS which is a flexible coax type. The Pasternack flexible SSMB cable assembly is manufactured with right angle SSMB to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SSMB right angle plug to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W12908LF can also be used in the other direction and will be SMA male to right angle SSMB plug cable assembly if the opposite connectivity is required.
SSMB right angle male to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMB to SMA cable assembly for quick shipment worldwide. Variations of SSMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMB plug right angle to SMA male cable using RG188-DS coax , LF solder.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table