In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMB Plug Right Angle to SMC Plug Cable Using RG316 Coax

Product ID: PE3W03702

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4334RG316/UPE4045KitBOM Datasheet

SSMB Plug Right Angle to SMC Plug Cable Using RG316 Coax

PE3W03702 is a SSMB plug right angle to SMC plug cable using RG316 coax. This Pasternack SSMB plug right angle to SMC plug cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SMC for connector 2. SSMB right angle to SMC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMB right angle to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03702 SSMB plug right angle to SMC plug cable assembly is constructed with RG316 coax.