In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMB Plug Right Angle to Push-On SMP Female Right Angle Cable Using RG174 Coax

Product ID: PE3W09565

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4334RG174A/UPE45128KitBOM Datasheet

SSMB Plug Right Angle to Push-On SMP Female Right Angle Cable Using RG174 Coax

PE3W09565 is a SSMB plug right angle to SMP female right angle cable using RG174 coax. This Pasternack SSMB plug right angle to SMP female right angle cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SMP for connector 2. SSMB right angle to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMB right angle to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09565 SSMB plug right angle to SMP female right angle cable assembly is constructed with RG174 coax.