Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Plug Right Angle to Straight Cut Lead Cable Using LMR-100 Coax

Product ID: PE3C5198

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

SSMB Plug Right Angle to Straight Cut Lead Cable Using LMR-100 Coax

Radio frequency assembly SSMB plug right angle to straight cut lead cable using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMB plug right angle to straight cut lead cable using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMB to Straight Cut Lead cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SSMB cable connection on one end and Straight Cut Lead cable connection on the other. Our right angle SSMB to Straight Cut Lead cable assemblies have a plug gender on end 1 and sexless on end 2. This SSMB to Straight Cut Lead cable is a plug to sexless coax assembly, PE3C5198, can also be known as a right angle SSMB male to Straight Cut Lead sexless cable assembly and will be shipped same-day as it is purchased.

SSMB male to Straight Cut Lead sexless cable assembly PE3C5198 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SSMB cable assembly is manufactured with right angle SSMB to Straight Cut Lead cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SSMB right angle plug to Straight Cut Lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5198 can also be used in the other direction and will be Straight Cut Lead sexless to right angle SSMB plug cable assembly if the opposite connectivity is required.

SSMB right angle male to Straight Cut Lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMB to Straight Cut Lead cable assembly for quick shipment worldwide. Variations of SSMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMB plug right angle to straight cut lead cable using LMR-100 coax.