Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMB to SSMB Cable Assemblies

Pasternack Enterprises SSMB to SSMB cable assembly product portfolio is made up of 56 custom and standard designs using flexible cable. SSMB to SSMB assemblies are manufactured using 2 different cable part numbers and 4 unique SSMB connectors. Our SSMB to SSMB cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SSMB to SSMB cable assemblies are available with 8 different connector and cable combinations. Our customers can select the SSMB to SSMB cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships SSMB to SSMB cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers in stock. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 26 Results
Jump to
of 2
GO